Philips LED, T8, 10 W, 4000 K, 1050 lm, 60000 hour(s)

MAS LEDtube 600mm HO VWV 10W 840 T8 GM

Product Description

LED, T8, 600 mm, 10 W, 4000 K, 1050 lm, 60000 hour(s), 105 lm/W, G13 | Medium Bi-Pin Fluorescent, Plastic

Order code: 929003558108
Full order code: 871951446937200

Downloads