Philips LED, T8, 18 W, 4000 K, 2100 lm, 60000 hour(s)

MAS LEDtube 1200mm HO VWV 18W 840 T8 GM

Product Description

LED, T8, 1200 mm, 18 W, 4000 K, 2100 lm, 60000 hour(s), 116 lm/W, G13 | Medium Bi-Pin Fluorescent, Plastic

Order code: 929003557908
Full order code: 871951446933400

Downloads