Philips LED, T8, 18 W, 4000 K, 1800 lm, 15000 hour(s)

LEDtube HO 1200mm 18W 740 T8 SL ID

Product Description

LED, T8, 1200 mm, 18 W, 4000 K, 1800 lm, 15000 hour(s), 100 lm/W, G13 | Medium Bi-Pin Fluorescent, Glass

Order code: 929003550717
Full order code: 872016923454300

Downloads