Philips LED, T8, 16 W, 6500 K, 1600 lm, 30000 hour(s)

COR CNG LEDtube 1200mm 16W 865 T8 IDO

Product Description

LED, T8, 1200 mm, 16 W, 6500 K, 1600 lm, 30000 hour(s), 100 lm/W, G13

Order code: 929001999939
Full order code: 872110303656800

Downloads