United Kingdom - English

Signify TownGuide Performer, Urban road & street light, 41 W, 3900 lm, 3000 K, CRI80, Distribution medium, Safety class I, IP66, MSP, SRG6-6

BDP102 LED50/830 DM PCC GR MSP 62P

New

Product Description

Urban road & street light, Aluminium, Grey, Marine-salt protected coating, Post-top for diameter 62 mm, Power supply unit regulating, 3900 lm, 41 W, 95 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI80, Distribution medium, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole

Order code: 910500991211
Full order code: 871869631985700

Specifications

  • Lamp family code
    LED50 [LED module 5000 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    Unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service Tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - BDP102 LED50/830 DM PCC GR MSP 62P txt 4.8 kB
downloads.DIS.title
Dismantle Instructions pdf 2.6 MB
Product leaflet
Localized commercial leaflet 910500991211 en_GB pdf 98.9 kB

Brochures

Installation instructions
TownGuide pdf 1.7 MB

Visuals

Product-Photographs-910500991211_EU
Multiple assets
Product-Diagrams-910500991211_EU
Multiple assets
CAD Drawings
3D-r3d r3d 135.8 kB
CAD Drawings
3D-m3d m3d 16.0 kB
CAD Drawings
3D-max max 972.0 kB

Photometry and Lighting design

IES
IES File - BDP102 LED50/830 DM PCC GR MSP 62P IES
Dialux
ULD File - BDP102 LED50/830 DM PCC GR MSP 62P ULD
Relux
ROLF File - BDP102 LED50/830 DM PCC GR MSP 62P ROLFZ
LDT
LDT File - BDP102 LED50/830 DM PCC GR MSP 62P LDT