Philips TownTune Central Post-Top, Urban road & street light, 46 W, 5760 lm, 4000 K, CRI70, Distribution medium 30, Safety class I, IP66, STD
BDP260 LED79-4S/740 DM30 62P
Product Description
Urban road & street light, Aluminium die cast, Grey, Post-top for diameter 62 mm, Power supply unit (On/Off), 5760 lm, 46 W, 125 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 30, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Standard surge protection level, Internal connector
Specifications
- Lamp family code LED79 [LED module 7900 lm]
- Light source replaceable Yes
- Number of gear units Unit
- Driver included Yes
- Light source engine type LED
- Service Tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years