United Kingdom - English

Philips TownGuide Performer, Urban road & street light, 39 W, 5965 lm, 4000 K, CRI70, Distribution wide, Safety class I, IP66, SRG6-6

BDP103 LED60/740 DW PCC SI 62P

Product Description

Urban road & street light, Aluminium, Silver, Post-top for diameter 62 mm, Power supply unit regulating, 5965 lm, 39 W, 118 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution wide, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole

Order code: 910925866481
Full order code: 871951405914600

Specifications

  • Lamp family code
    LED60 [LED module 6000 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    Unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service Tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class A, the luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge-protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Downloads