United Kingdom - English

Philips TownGuide Performer, Urban road & street light, 45.5 W, 4830 lm, 4000 K, CRI70, DALI, Distribution symmetrical, Safety class I, IP66, SRG6-6

BDP105 LED70/740 DS PCC GR D9 62P

Product Description

Urban road & street light, Aluminium, Grey, Post-top for diameter 62 mm, Power supply unit with DALI interface, 4830 lm, 45.5 W, 106 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole

Order code: 910925863304
Full order code: 871869634715700

Specifications

  • Lamp family code
    LED70 [LED module 7000 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    Unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service Tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class A, the luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge-protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Downloads