Signify TownGuide Performer, Urban road & street light, 41 W, 3900 lm, 3000 K, CRI80, Distribution medium, Safety class I, IP66, MSP, SRG6-6
BDP102 LED50/830 DM PCC GR MSP 62P
Product Description
Urban road & street light, Aluminium, Grey, Marine-salt protected coating, Post-top for diameter 62 mm, Power supply unit regulating, 3900 lm, 41 W, 95 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI80, Distribution medium, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole
Specifications
- Lamp family code LED50 [LED module 5000 lm]
- Light source replaceable Yes
- Number of gear units Unit
- Driver included Yes
- Light source engine type LED
- Service Tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years