United Kingdom - English

Philips MileWide LED gen2 large

Philips MileWide LED Gen2: elegant, yet highly efficient and future-proof

Use the configure now button to customise your luminaire or choose one of the pre-configured products below.

Products

Clear all

Sorry, no results found for {name}

Product family information

Description

The Philips MileWide LED Gen2, developed together with Holscher Design, is the latest generation of our highly popular MileWide lighting family that features a range of dedicated masts and brackets. The pure, clean design of MileWide LED Gen2 integrates perfectly with the cityscapes of today and tomorrow. Available in two sizes, BPP435 (small) and BPP436 (large), this MileWide pole light will bring a touch of elegance and fluidity to any urban application (side entry versions: BRP435 and BRP436). Thanks to its advanced LED engine, and use of application-tailored optics, the MileWide LED Gen2 delivers outstanding quality of light and light performance, enabling significant energy savings, yet still providing perfectly uniform light on the road. The luminaire is available with one or two Zhaga-D4i (ZD4i) System Ready (SR) sockets, which makes the luminaire future-ready. This means that the MileWide LED Gen2 is ready to pair with advanced controls and lighting software applications such as Interact, or sensors such as the Philips Outdoor Sensor Bundle (OSB). Furthermore, each MileWide LED Gen2 luminaire is uniquely identifiable, thanks to the Signify Service tag app. By simply scanning a QR code, placed inside the door of the mast or directly on the luminaire, you can instantly access the configuration of the luminaire. This makes maintenance and programming operations faster and easier, and enables you to create a digital library of lighting assets and spare parts.

Benefits

  • Clear identity enhanced by dedicated poles and brackets to create distinctive styles (total solution)

  • Visual comfort and high quality, comfortable lighting experiences in urban spaces with multiple geometries

Features

  • Large choice of beams (30+ optics) and internal louvres

  • Choice of colour temperatures and colour rendering for different ambiences: 2,200 K, 2,700 K, 3,000 K and 4,000 K

Applications

  • Traffic routes, motorways and main access roads (large)
  • Urban and residential areas (large and small)
  • Cycle paths, footpaths and pedestrian crossings (small)
  • Car parks (small)

Downloads