Philips Metronomis LED Torch, Urban road & street light, 30 W, 4200 lm, 4000 K, CRI70, DALI, Metronomis distribution symmetrical, Safety class I, IP66, SRGU10
BDS650 LED50-4S/740 I MDS D9 STD 60
Product Description
Urban road & street light, Aluminium, Grey, Spigot for diameter 60 mm, Power supply unit with DALI interface, 4200 lm, 30 W, 140 lm/W, 4000 K, (0.3818, 0.3796) SDCM <5, CRI70, Metronomis distribution symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level up to 10 kV, Screw connector
Specifications
- Lamp family code LED50 [LED module 5000 lm]
- Light source replaceable Yes
- Number of gear units Unit
- Driver included Yes
- Light source engine type LED
- Service Tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, the luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge-protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -