PhilipsToSignify

The official Philips lighting catalogue has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalogue, alongside Dynalite and other Signify brands.

Philips Metronomis LED Sharp, Urban road & street light, 30.5 W, 3200 lm, 2700 K, CRI70, DALI, Metronomis distribution vertical, Safety class I, IP66, SRGU10

BDS660 LED40/727 I MDV DF SRT C500 60

Product Description

Urban road & street light, Aluminium, Grey, Spigot for diameter 60 mm, Power supply unit with DALI and SystemReady interface, 3200 lm, 30.5 W, 105 lm/W, 2700 K, (0.4577, 0.4098) SDCM <5, CRI70, Metronomis distribution vertical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level up to 10 kV, Cable 0.5 m without plug, Screw connector

Order code: 910925868194
Full order code: 871951419989700

Specifications

  • Lamp family code
    LED40 [LED module 4000 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    Unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service Tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class A, the luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge-protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads