Philips CitySoul gen2 LED Large, Urban road & street light, 91 W, 10080 lm, 3000 K, CRI80, DALI, Distribution medium 50, Safety class II, IP66, SRG10-10

BRP531 LED120-4S/830 II DM50 D9 SRG10 AL

Product Description

Urban road & street light, Aluminium, Grey, Side-entry for diameter 60 mm, Power supply unit with DALI interface, 10080 lm, 91 W, 111 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI80, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 10 kV differential mode and 10 kV common mode, Screw connection block

Order code: 912300024412
Full order code: 871869987869600

Specifications

  • Lamp family code
    LED120 [LED module 12000 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    Unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service Tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class A, the luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge-protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads