United Kingdom - English

Philips CityMood, Urban road & street light, 70.8 W, 10440 lm, 3000 K, CRI70, Distribution wide 50, Safety class II, IP66, SL-PDR, STD

BSP673 LED120/730 PCC II DW50 G1 SRT BK

Product Description

Urban road & street light, Aluminium die-cast ADC1 – alloy grade (EN AC-47100), Black, Single layer powder coating, Suspension set simple, standard, Power supply unit with DALI and SystemReady interface, 10440 lm, 70.8 W, 148 lm/W, 3000 K, (0.434,0403) SDCM<5, CRI70, Distribution wide 50, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Standard surge protection level, Connection unit 5-pole

Order code: 912300060517
Full order code: 872016956852500

Specifications

  • Lamp family code
    LED120 [LED module 12000 lm]
  • Number of gear units
    Unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service Tag
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class A, the luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge-protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads