United Kingdom - English

Philips Ledinaire All-in floodlights, 20 W, 2200 lm, 2400 lm, 3000 K, 4000 K, 6500 K, CRI80, Sensor-controlled on/off, Symmetrical, MDU1, IP65

BVP167 LED24/830_40_65 PSU 20W SWB MDU

Product Description

Aluminium die cast, Grey, Traffic grey B (RAL7043), Single layer powder coating, Power supply unit (On/Off), Movement and light sensor (On/Off), Photocell included, All-in, Multi Color Temperature, 2200 lm, 2400 lm, 20 W, 120 lm/W, 110 lm/W, 3000 K, 4000 K, 6500 K, (0.440,0.403); (0.369,0.364); (0.313,0.337) SDCM<5, CRI80, Symmetrical, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class I, Surge protection level until 1.5 kV differential mode and 1.5 kV common mode, Cable 1.0 m without plug, Flying leads/cables

Order code: 911401892386
Full order code: 872016973616099

Specifications

  • Lamp family code
    LED24S [LED module, system flux 2400 lm]
  • Number of gear units
    Unit
  • Driver included
    Yes
  • Light source engine type
    LED system in flux
  • Service Tag
    No
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401892386 en_GB pdf 374.8 kB

Brochures

Installation instructions
Mounting instruction Ledinaire Floodlight All-in with sensor pdf 6.6 MB

Visuals

Product-Photographs-911401892386_EU
Multiple assets
Product-Diagrams-911401892386_EU
Multiple assets

Photometry and Lighting design

IES
IES File - BVP167 LED24/830_40_65 PSU 20W SWB MDU ies 6.0 kB
LDT
LDT File - BVP167 LED24/830_40_65 PSU 20W SWB MDU ldt 4.6 kB

Other

Environmental product declaration
EPD PHILIPS BVP167 LED24 830 40 65PSU 20W SWB MDU 911401892386 pdf 661.0 kB
Environmental product declaration
EPD Philips Ledinaire Floodlights All-in BVP167 20W MDU pdf 1.0 MB