Philips Ledinaire All-in floodlights, 180 W, 22000 lm, 24000 lm, 3000 K, 4000 K, 6500 K, CRI80, Symmetrical, IP65
BVP169 LED240/830_40_65 PSU 180W SWB PH
Product Description
Aluminium die cast, Grey, Traffic grey B (RAL7043), Single layer powder coating, Driver integrated on LED board (DoB), Photocell included, All-in, Multi Color Temperature, 22000 lm, 24000 lm, 180 W, 130 lm/W, 120 lm/W, 3000 K, 4000 K, 6500 K, (0.440,0.403); (0.369,0.364); (0.313,0.337) SDCM<5, CRI80, Symmetrical, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 1.5 kV differential mode and 1.5 kV common mode, Cable 2.0 m without plug, Flying leads/cables
Specifications
- Lamp family code
- LED240S [LED module, system flux 24000 lm]
- Number of gear units
- Unit
- Driver included
- Yes
- Light source engine type
- LED system in flux
- Service Tag
- No
- Value ladder
- Value
- Warranty period
- 5 years