United Kingdom - English

Philips Ledinaire All-in floodlights, 135 W, 16500 lm, 18000 lm, 3000 K, 4000 K, 6500 K, CRI80, Symmetrical, IP65

BVP169 LED180/830_40_65 PSU 135W SWB PH

Product Description

Aluminium die cast, Grey, Traffic grey B (RAL7043), Single layer powder coating, Driver integrated on LED board (DoB), Photocell included, All-in, Multi Color Temperature, 16500 lm, 18000 lm, 135 W, 130 lm/W, 120 lm/W, 3000 K, 4000 K, 6500 K, (0.440,0.403); (0.369,0.364); (0.313,0.337) SDCM<5, CRI80, Symmetrical, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 1.5 kV differential mode and 1.5 kV common mode, Cable 2.0 m without plug, Flying leads/cables

Order code: 911401877586
Full order code: 872016973645099

Specifications

  • Lamp family code
    LED180-4S [LED module, system flux 18000 lm]
  • Number of gear units
    Unit
  • Driver included
    Yes
  • Light source engine type
    LED system in flux
  • Service Tag
    No
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401877586 en_GB pdf 379.8 kB

Brochures

Installation instructions
Mounting instruction Ledinaire Floodlight All-in SWB AWB PH pdf 12.3 MB

Visuals

Product-Photographs-911401877586_EU
Multiple assets
Product-Diagrams-911401877586_EU
Multiple assets

Photometry and Lighting design

IES
IES File - BVP169 LED180/830_40_65 PSU 135W SWB PH ies 6.0 kB
LDT
LDT File - BVP169 LED180/830_40_65 PSU 135W SWB PH ldt 4.6 kB

Other

Environmental product declaration
EPD PHILIPS  BVP169 LED180 830 40 65 PSU 150W SWB PH 911401877586 pdf 655.1 kB
Environmental product declaration
EPD Philips Ledinaire Floodlights All-in BVP169 150W SWB PH pdf 1.1 MB