United Kingdom - English

Philips Clearflood gen2, 172 W, 23510 lm, 4000 K, CRI70, Asymmetrical, IP66

BVP655 LED300-4S/740 PSU A65-WNB ALU

Product Description

Aluminium, Aluminium, Power supply unit, 23510 lm, 172 W, 137 lm/W, 4000 K, (0.329,0.342), CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, 6/8 kV, Connection unit 3-pole

Order code: 912300060557
Full order code: 872016979618800

Specifications

  • Lamp family code
    LED300 [LED module 30000 lm]
  • Number of gear units
    Unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service Tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product