Philips Clearflood gen2, 172 W, 25900 lm, 4000 K, CRI70, Asymmetrical, IP66
BVP655 LED300-4S/740 PSU A35-MB ALU
Product Description
Aluminium, Aluminium, Power supply unit, 25900 lm, 172 W, 151 lm/W, 4000 K, (0.329,0.342), CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, 6/8 kV, Connection unit 3-pole
Specifications
- Lamp family code LED300 [LED module 30000 lm]
- Number of gear units Unit
- Driver included Yes
- Light source engine type LED
- Service Tag Yes
- Value ladder Specification
- Warranty period 5 years