United Kingdom - English

Philips LumiStreet gen2 Solar, Road & street light, 4000 K, CRI70, Distribution medium 10, Safety class III, IP66

VGP282 40 4S/740 24V III DM10 48/60S

Product Description

Road & street light, Aluminium die cast, Grey, Side-entry for diameter 48 to 60 mm, 4000 K, (0.382, 0.380) SDCM <5, CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class III, Connection unit 2-pole

Order code: 910925868306
Full order code: 871951462370500

Specifications

  • Light source replaceable
    Yes
  • Driver included
    No
  • Light source engine type
    LED
  • Service Tag
    Yes
  • Serviceability class
    Class A, the luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge-protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Downloads