Philips LumiStreet gen2, Road & street light, 44 W, 6612 lm, 4000 K, CRI70, DALI, Distribution extra-wide 10, Safety class I, IP66

BGP292 LED75-4S/740 I DX10 7024 D9 76S

Product Description

Road & street light, Aluminium die cast, Grey, Side-entry for diameter 76 mm, Power supply unit with DALI interface, 6612 lm, 44 W, 150 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution extra-wide 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 push-in connectors 5-pole

Order code: 910925866705
Full order code: 871951407970000

Specifications

  • Lamp family code
    LED75 [LED module 7500 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    Unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service Tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class A, the luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge-protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads