United Kingdom - English

Philips LumiStreet gen2, Road & street light, 44 W, 6612 lm, 4000 K, CRI70, DALI, Distribution extra-wide 10, Safety class I, IP66

BGP292 LED75-4S/740 I DX10 7024 D9 48/60

Product Description

Road & street light, Aluminium die cast, Grey, Side-entry for diameter 48 to 60 mm, Power supply unit with DALI interface, 6612 lm, 44 W, 150 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution extra-wide 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 push-in connectors 5-pole

Order code: 910925866697
Full order code: 871951407963200

Specifications

  • Lamp family code
    LED75 [LED module 7500 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    Unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service Tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - BGP292 LED75-4S/740 I DX10 7024 D9 48/60 txt 4.8 kB
Product leaflet
Localized commercial leaflet 910925866697 en_GB pdf 284.6 kB

Brochures

Installation instructions
Installation instruction Uni/LumiStreet gen2 pdf 2.5 MB
Installation instructions
Installation instruction Uni/LumiStreet gen2 pdf 2.3 MB

Visuals

Product-Photographs-910925866697_EU
Multiple assets - Visuals
Product-Diagrams-910925866697_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP292 LED75-4S/740 I DX10 7024 D9 48/60 IES
Dialux
ULD File - BGP292 LED75-4S/740 I DX10 7024 D9 48/60 ULD
Relux
ROLF File - BGP292 LED75-4S/740 I DX10 7024 D9 48/60 ROLFZ
LDT
LDT File - BGP292 LED75-4S/740 I DX10 7024 D9 48/60 LDT