Philips LumiStreet gen2, Road & street light, 60 W, 8600 lm, 4000 K, CRI70, DALI, Distribution extra-wide 10, Safety class I, IP66

BGP292 LED99-4S/740 I DX10 7024 D9 48/60

Product Description

Road & street light, Aluminium die cast, Grey, Side-entry for diameter 48 to 60 mm, Power supply unit with DALI interface, 8600 lm, 60 W, 143 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution extra-wide 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 push-in connectors 5-pole

Order code: 910925865677
Full order code: 871869944943800

Specifications

  • Lamp family code
    LED99 [LED module 9900 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    Unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service Tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class A, the luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge-protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads