United Kingdom - English

Philips Luma gen2, Road & street light, 25 W, 3600 lm, 4000 K, CRI70, Internal (no external connection), Distribution medium 10, Interact Ready, Safety class I, IP66

BGP701 LED40-4S/740 DM10 GF SRT SRB 42/6

Product Description

Road & street light, Aluminium die cast, Grey, Post-top for diameter 60 mm, Power supply unit with DALI and SystemReady interface, 3600 lm, 25 W, 144 lm/W, 4000 K, (0.382, 0.380) SDCM 5, CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Connection unit 5-pole

Order code: 910925867325
Full order code: 871951410584300

Specifications

  • Lamp family code
    LED40 [LED module 4000 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    Unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service Tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925867325 en_GB pdf 392.1 kB

Brochures

Installation instructions
Installation instruction Luma gen2 full pdf 2.5 MB

Visuals

Product-Photographs-910925867325_EU
Multiple assets - Visuals
Product-Diagrams-910925867325_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP701 LED40-4S/740 DM10 GF SRT SRB 42/6 IES
Dialux
ULD File - BGP701 LED40-4S/740 DM10 GF SRT SRB 42/6 ULD
Relux
ROLF File - BGP701 LED40-4S/740 DM10 GF SRT SRB 42/6 ROLFZ
LDT
LDT File - BGP701 LED40-4S/740 DM10 GF SRT SRB 42/6 LDT