United Kingdom - English

Philips Luma gen2, Road & street light, 87 W, 13500 lm, 4000 K, CRI70, Internal (no external connection), Distribution medium 11, Interact Ready, Safety class I, IP66

BGP705 LED150-4S/740 DM11 GF SRT SRB 60/

Product Description

Road & street light, Aluminium die cast, Grey, Post-top for diameter 60 to 76 mm, Power supply unit with DALI and SystemReady interface, 13500 lm, 87 W, 155 lm/W, 4000 K, (0.382, 0.380) SDCM 5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Connection unit 5-pole

Order code: 910925867142
Full order code: 871951410403700

Specifications

  • Lamp family code
    LED150 [LED module 15000 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    Unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service Tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925867142 en_GB pdf 435.8 kB

Brochures

Installation instructions
Installation instruction Luma gen2 full pdf 2.5 MB

Visuals

Product-Photographs-910925867142_EU
Multiple assets - Visuals
Product-Diagrams-910925867142_EU
Multiple assets - Visuals
CAD Drawings
Luma gen2 Large 3D File max 1.0 MB
CAD Drawings
Luma gen2 Large 3D File sat 88.2 kB
CAD Drawings
Luma gen2 Large 3D File m3d 106.5 kB
CAD Drawings
Luma gen2 Large 3D File dxf 424.9 kB
CAD Drawings
Luma gen2 Large 3D File dwg 392.2 kB
CAD Drawings
Luma gen2 Large 3D File r3d 46.0 kB

Photometry and Lighting design

IES
IES File - BGP705 LED150-4S/740 DM11 GF SRT SRB 60/ IES
Dialux
ULD File - BGP705 LED150-4S/740 DM11 GF SRT SRB 60/ ULD
Relux
ROLF File - BGP705 LED150-4S/740 DM11 GF SRT SRB 60/ ROLFZ
LDT
LDT File - BGP705 LED150-4S/740 DM11 GF SRT SRB 60/ LDT