United Kingdom - English

Philips Iridium gen4, Road & street light, 79 W, 9890 lm, 3000 K, CRI80, Internal (no external connection), Distribution wide 10, Safety class I, IP66, SRG6-6

BGP502 LED120-4S/830 DW10 BL1 FG GF SRTB

Product Description

Road & street light, Aluminium, Grey, Spigot for diameter 62 mm, Power supply unit with DALI and SystemReady interface, 9890 lm, 79 W, 125 lm/W, 3000 K, 80, CRI80, Distribution wide 10, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Connection unit 5-pole

Order code: 910925866571
Full order code: 871951406003600

Specifications

  • Lamp family code
    LED120-4S [LED module, system flux 12000 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    Unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service Tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class A, the luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge-protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads