United Kingdom - English

Philips ClearWay gen2, Road & street light, 11.6 W, 1584 lm, 4000 K, CRI70, Distribution medium 50, Safety class I, IP66

BGP307 LED18-4S/740 I DM50 48/60S

Product Description

Road & street light, Aluminium die cast, Grey, Universal for diameter 48 to 60 mm adjustable, Power supply unit (On/Off), 1584 lm, 11.6 W, 137 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 5-pole

Order code: 910925864583
Full order code: 871869698795700

Specifications

  • Lamp family code
    LED18 [LED module 1800 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    Unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service Tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class A, the luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge-protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads