United Kingdom - English

Philips CitySoul poles and brackets

CitySoul gen2 – a versatile identity

Products

Product family information

Description

CitySoul gen2 is one of the most versatile and inspirational urban street lighting families designed by Philips to date. This highly efficient range delivers excellent lighting levels whilst also providing the right ambiance for all urban application areas, from the outskirts of the city right through to the city center. By evolving the modularity of the CitySoul family and adding new innovations like the Lyre and the Accent bracket, Philips has made this range the ideal toolbox for every urban context. The design is flatter, completely round, and the transitions with the spigot and bracket entirely flush, thereby giving your cityscape a coherent, elegant and discreet identity. Designed around its LED engine, CitySoul gen2 is highly efficient and easy to maintain. It comes in two sizes and is suitable for side-entry, post-top, catenary and suspended mounting.

Benefits

  • An integrated UrbanStyling lighting toolbox designed for many different urban applications

  • Luminaires, brackets and poles are designed as one integrated concept to ensure coherence

Features

  • A broad range of elegant, dedicated and complete sets, including poles and brackets, a tiltable option, double post-top and catenary versions

  • Various features to deliver the most efficient and comfortable lighting level

Applications

  • City centers
  • Parks and plazas
  • Roads and streets
  • Commercial districts

Downloads