United Kingdom - English

Philips UniString

Direct View Pixel Luminaires for Creative Architectural and Media Façade Applications

Products

BWS301 3LED 27K 15V A TM LR N16P12
BWS301 3LED 27K 15V A TM LR N16P12
911401753092

Product family information

Description

UniString is a surface-mounted, exterior-rated and compact-sized architectural LED direct view string that is designed for architectural and media façade outdoor lighting applications. The robust mechanical design, easy installation and unique optical lenses make UniString ideal for buildings/media facades, bridges, arenas, theatres, amusement parks and recreational centres. Available in white, monochromatic colours, RGB, RGBW and tunable white. Available in symmetrical and asymmetrical optical distributions with DMX control option to give architects and designers the freedom to explore a wide range of concepts and design with no limitations.

Benefits

  • Available in three sizes and three power ranges to fit any application requirements.

  • Robust design and IP66 rating for outdoor use.

Features

  • Standard: RGBW, RGB, 2,700 K, 3,000 K and 4,000 K

  • Optional 5,000 K, Monochromatic Colours and Tunable White

Applications

  • Bridges, Monuments, Facades
  • Landscape
  • Parks and squares

Warning & Safety

  • For outdoor use only

Downloads

Leaflets

Family leaflet
Localized commercial leaflet UniString en_GB pdf 771.3 kB
Installation instructions
UniString pdf 18.3 MB

Visuals

Family-Photographs-UniString
Multiple assets