United Kingdom - English

Philips HF-P 154/155 TL5 HO/PLL III 220-240V IDC

Product Description

Philips HF-P 154/155 TL5 HO/PLL III 220-240V IDC

Order code: 913713028266
Full order code: 872790086348200

Specifications

  • Input Voltage
    220 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input frequency
    50 to 60 Hz
  • Inrush current width
    0.25 ms
  • Inrush current peak (max.)
    24 A
  • Number of products on MCB (16 A type B) (nom.)
    28

Downloads