United Kingdom - English

Philips HF-Ri TD 2 14/21/24/39 E+

Product Description

Philips HF-Ri TD 2 14/21/24/39 E+

Order code: 913700698466
Full order code: 871829169691900

Specifications

  • Input Voltage
    195-240 V
  • Line Frequency
    50 to 60 Hz
  • Input frequency
    50 to 60 Hz
  • Earth leakage current (max.)
    0.5 mA
  • Inrush current width
    0.26 ms
  • Inrush current peak (max.)
    27 A
  • Number of products on MCB (16 A type B) (nom.)
    16

Downloads

Family

Product