United Kingdom - English

Philips HF-Ri TD 4 14/24 TL5 E+ 195-240V

Product Description

Philips HF-Ri TD 4 14/24 TL5 E+ 195-240V

Order code: 913700679166
Full order code: 871829115678900

Specifications

  • Input Voltage
    195-240 V
  • Line Frequency
    50 to 60 Hz
  • Input frequency
    50 to 60 Hz
  • Earth leakage current (max.)
    0.5 mA
  • Inrush current width
    0.26 ms
  • Inrush current peak (max.)
    31 A
  • Number of products on MCB (16 A type B) (nom.)
    16

Downloads

Family

Product