PhilipsToSignify

The official Philips lighting catalogue has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalogue, alongside Dynalite and other Signify brands.

Signify Cellular Nodes

Wireless connectivity for outdoor lighting control. A plug-and-play device that transforms any streetlight into an individually controllable, remotely managed luminaire.

Products

Product family information

Description

The Philips mobile node enables plug-and-play connectivity for any existing and already-installed outdoor lighting luminaire with different types of receptacles (Zhaga, Nema or 20m m conduit). Once a node is installed, the luminaire is automatically connected to Philips Interact City and can be automatically located on the map via GPS. Depending on the luminaire configuration (Zhaga, Nema or 20 mm conduit) it will also work with an outdoor multi-sensor.

Benefits

  • Easy to install with different type of receptacle (such as Zhaga, Nema or 20 mm conduit)

  • Mobile based for reliable wireless technology

Features

  • Luminaires with ZHAGA or NEMA socket or 20 mm Conduit

  • Automatic commissioning: each node automatically connects to the Interact City system once installed

Applications

  • Road and Street

Downloads