Philips Starsense Wireless
End-to-end wireless intelligent management system for your outdoor lighting
Product family information
Description
Starsense Wireless is a networked controls system based on two-way wireless communication using the latest in mesh network technology. The system enables individual light points to be controlled remotely and to be managed via online platforms, like CityTouch. Lighting operators can control remotely the outdoor lighting infrastructure setting dimming levels to achieve considerable energy savings and can get real time feedback from the luminaires reducing operating and maintenance costs via accurate scheduling of on-site maintenance service tasks, while improving both the quality and reliability of outdoor lighting.
Benefits
Very low efforts, quick and error free commissioning
Reliable system: long range, limited interference
Features
Auto commissioning based on collected asset information
Sub-GHz (868 MHz) frequency for communication