Signify Cabinet Controls
Group Cabinet Control enables customers to manage their lighting installation and energy usage. A retrofittable modular solution enabling decision-making with insights
Products
| Product | Compare | |
|---|---|---|
LFC7510 AmpLight Current94750200 | ||
LFC7520 AmpLight Switch94754000 | ||
LCU7590 Amplight 3 phase coil94772400 | ||
LCU7591 Amplight Leak Coil94774800 | ||
LFC7590/01 Surge Guard72357900 | ||
LFC7710/00 Coded Mains Transmitter72387600 | ||
Product family information
Description
Philips Group Cabinet Control enables remote grouping, monitoring and controlling of diverse outdoor luminaires. Customers can control their lighting installations, through a retrofitted modular cabinet solution in the electrical cabinet. Supports optimised energy consumption and manages KPIs better. The solution autonomously executes complex tasks based on the configurations. The Controller can automatically switch between different available communication carriers to provide stable and reliable communications to Interact applications.
Benefits
A modular solution which can be retrofitted at the existing electrical cabinet
Customer controlled connected cabinet and lighting installation
Features
Central switching (on/off) of a whole group of lighting points
Under/over voltage supply detection
Applications
Warning & Safety
Refer to Documentation portal for all technical documents (https://www.partner.portal.signify.com/)
Check the local LTE applicable band before placing an order for the controller