Dynalite System Integration

Sophisticated yet simple energy-efficient lighting solutions

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product Compare
DLLI8I8O

DLLI8I8O

913703023009
DDNGKNX

DDNGKNX

913703080509
DPMI940-D

DPMI940-D

913703080609
DDMIDC8

DDMIDC8

913703081109

Product family information

Description

Within any modern project, many third-party systems can be found performing different roles. Each separate system may use a different protocol for communication. Philips Dynalite has developed a range of gateway devices that can be used to synchronize these systems’ functions into one integrated system solution. By utilizing the correct gateway, different systems can be integrated, allowing end-users access to a fully automated site from one interface. By successfully integrating third-party systems with a Dynalite solution, repetitive end-user interaction is reduced.

Benefits

  • Reduces repetitive end-user interaction

  • Allows access to fully automated site from one interface

Features

  • A range of different gateways provides different integration opportunities and network management options

Applications

  • Depends on the lighting system in which the controls are used

Downloads