United Kingdom - English

Philips MASTER Value, LEDtube, T8, EM/Mains, 600 mm, 7.6 W, 18W TL-D, 6500 K, 1150 lm, CRI 80, 100000 h

MAS LEDtube 600mm HO 7.6W865 T8

Product Description

MASTER Value, LEDtube, T8, EM/Mains, 600 mm, 7.6 W, LED alternative to 18W TL-D, 6500 K, 1150 lm, CRI 80, 100000 h, 151 lm/W, EEL D, G13 Rotatable end-cap, Plastic, 40 %, 600 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.1, PstLM 0.1

Order code: 929004260402
Full order code: 872110304419800

Specifications

  • Cap base
    G13 Rotatable end-cap
  • Nominal lifetime
    100,000 h
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads