United Kingdom - English

Philips CorePro, LEDtube, T8, EM/Mains, 1800 mm, 21 W, 70W TL-D, 4000 K, 3100 lm, CRI 80, 50000 h

CorePro LEDtube 1800mm 21W 840 T8

Product Description

CorePro, LEDtube, T8, EM/Mains, 1800 mm, 21 W, LED alternative to 70W TL-D, 4000 K, 3100 lm, CRI 80, 50000 h, 147 lm/W, EEL D, G13, Glass, 0 %, 1800 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929004293702
Full order code: 872110309564000

Specifications

  • Cap base
    G13
  • Nominal lifetime
    50,000 h
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929004293702 pdf 68.3 kB
Product information sheet
Product Information Sheet pdf 245.5 kB
Product leaflet
Localized commercial leaflet 929004293702 en_GB pdf 799.0 kB

Visuals

Product-Photographs-929004293702_EU
Multiple assets
Product-Diagrams-929004293702_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LEDtube 1800mm 21W 840 T8 IES 21.1 kB
LDT
LDT File - CorePro LEDtube 1800mm 21W 840 T8 ldt 15.2 kB

Other

Environmental product declaration
EPD-PHILIPS-CorePro-LEDtube-EM-Mains-T8-COMF-1367-Ref-929004293802 pdf 669.9 kB