United Kingdom - English

Philips CorePro, LEDtube, T8, EM/Mains, 1800 mm, 21 W, 70W TL-D, 3000 K, 2900 lm, CRI 80, 50000 h

CorePro LEDtube 1800mm 21W830 T8

Product Description

CorePro, LEDtube, T8, EM/Mains, 1800 mm, 21 W, LED alternative to 70W TL-D, 3000 K, 2900 lm, CRI 80, 50000 h, 138 lm/W, EEL D, G13, Plastic, 1800 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929003584702
Full order code: 871951449493000

Specifications

  • Cap base
    G13
  • Nominal lifetime
    50,000 h
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003584702 pdf 68.5 kB
Product information sheet
Product Information Sheet pdf 237.7 kB
Product leaflet
Localized commercial leaflet 929003584702 en_GB pdf 814.6 kB

Brochures

Installation instructions
online QIG for 324166174411 MAS Corepro LEDtube pdf 491.8 kB

Visuals

Product-Photographs-929003584702_EU
Multiple assets
Product-Diagrams-929003584702_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LEDtube 1800mm 21W830 T8 IES 45.2 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-EM-Mains-T8-COMF-1367-Ref-929002998802 pdf 692.4 kB