United Kingdom - English

Philips MasterConnect, LEDspot, PAR16, GU10, 3000 K, 345 lm, CRI 90, 25000 h, Plastic

MC LEDspot IA 4.7-50W GU10 930 36D

Product Description

MasterConnect, LEDspot, PAR16, GU10, 3000 K, 345 lm, CRI 90, 25000 h, Plastic, 73 lm/W, EEL F, PF 0.7, 100 mm, RG1, IP20, SVM 0.1, PstLM 0.5

Order code: 929002253802
Full order code: 871869969394700

Specifications

  • Cap base
    GU10
  • Nominal lifetime
    25,000 h
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    5 years

Downloads

Family

Product