United Kingdom - English

Philips MASTER Value, LEDspot, PAR16, 80 W, GU10, 3000 K, 575 lm, CRI 90, 25000 h, Glass

MAS LED spot VLE D 5.5-80W GU10 930 36D

Product Description

MASTER Value, LEDspot, PAR16, 80 W, GU10, 3000 K, 575 lm, CRI 90, 25000 h, Glass, 104 lm/W, EEL E, PF 0.9, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929004255902
Full order code: 872110303827200

Specifications

  • Cap base
    GU10
  • Nominal lifetime
    25,000 h
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929004255902 pdf 67.9 kB
Product information sheet
Product Information Sheet pdf 259.7 kB
Product leaflet
Localized commercial leaflet 929004255902 en_GB pdf 696.0 kB

Visuals

Product-Photographs-929004255902_EU
Multiple assets
Product-Diagrams-929004255902_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LED spot VLE D 5.5-80W GU10 930 36D IES 5.4 kB

Other

Environmental product declaration
EPD-Philips-MASTER-VALUE-LEDspot-MV-COMF-2198-Ref-929004255802 pdf 805.5 kB