Philips MASTER Value, LEDspot, PAR16, 80 W, GU10, 2700 K, 575 lm, CRI 90, 25000 h, Glass
MAS LED spot VLE D 5.5-80W GU10 927 36D
Product Description
MASTER Value, LEDspot, PAR16, 80 W, GU10, 2700 K, 575 lm, CRI 90, 25000 h, Glass, 104 lm/W, EEL E, PF 0.9, RG1, IP20, SVM 0.4, PstLM 1
Specifications
- Cap base GU10
- Nominal lifetime 25,000 h
- Switching Cycle 50,000
- Lighting Technology LEDspot
- Flux measurement reference Narrow Cone
- Warranty period 5 years