PhilipsToSignify

The official Philips lighting catalogue has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalogue, alongside Dynalite and other Signify brands.

Philips MASTER Value, LED, PAR16, 80 W, GU10, 4000 K, 575 lm, CRI 90, 25000 h

MASLEDspot VLE D 6.2-80W GU10 940 36D UK

Product Description

MASTER Value, LED, PAR16, 80 W, GU10, 4000 K, 575 lm, CRI 90, 25000 h, 92.00 lm/W, EEL F, PF 0.88, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002066099
Full order code: 871869970523701

Specifications

  • Cap base
    GU10
  • Nominal lifetime
    25,000 h
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Warranty period
    5 years

Downloads