United Kingdom - English

Philips MASTER, LEDspot, AR111, 50 W, G53, 3000 K, 620 lm, CRI 95, 40000 h

MAS ExpertColor 10.8-50W 930 AR111 9D

Product Description

MASTER, LEDspot, AR111, 50 W, G53, 3000 K, 620 lm, CRI 95, 40000 h, 57.00 lm/W, EEL G, PF 0.7, RG1, IP20

Order code: 929003043502
Full order code: 871951433397000

Specifications

  • Cap base
    G53
  • Nominal lifetime
    40,000 h
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    5 years

Downloads

Family

Product