United Kingdom - English

Philips MASTER, LEDspot, AR111, 50 W, G53, 2700 K, 600 lm, CRI 95, 40000 h

MAS ExpertColor 10.8-50W 927 AR111 40D

Product Description

MASTER, LEDspot, AR111, 50 W, G53, 2700 K, 600 lm, CRI 95, 40000 h, 55 lm/W, EEL G, PF 0.7, RG1, IP20

Order code: 929003043402
Full order code: 871951433395600

Specifications

  • Cap base
    G53
  • Nominal lifetime
    40,000 h
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003043402 pdf 66.9 kB
Product information sheet
Product Information Sheet pdf 173.5 kB
Product leaflet
Localized commercial leaflet 929003043402 en_GB pdf 685.7 kB

Visuals

Product-Photographs-929003043402_EU
Multiple assets
Product-Diagrams-929003043402_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS ExpertColor 10.8-50W 927 AR111 40D IES 11.3 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDspot-LV-AR111-COMF-2165-Ref-929003042602 pdf 724.3 kB