United Kingdom - English

Philips CorePro, LEDspot, PAR16, 35 W, GU10, 4000 K, 275 lm, CRI 80, 15000 h, Glass

Corepro LEDspot 3.5-35W GU10 840 36D

Product Description

CorePro, LEDspot, PAR16, 35 W, GU10, 4000 K, 275 lm, CRI 80, 15000 h, Glass, 78.00 lm/W, EEL F, PF 0.5, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001218002
Full order code: 871869672835200

Specifications

  • Cap base
    GU10
  • Nominal lifetime
    15,000 h
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001218056 pdf 67.1 kB
Product information sheet
Product Information Sheet pdf 238.9 kB
Product leaflet
Localized commercial leaflet 929001218002 en_GB pdf 618.7 kB

Visuals

Product-Photographs-929001218002_EU
Multiple assets
Product-Diagrams-929001218002_EU
Multiple assets

Photometry and Lighting design

IES
IES File - Corepro LEDspot 3.5-35W GU10 840 36D ies 29.1 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDspot-MV-15K-COMF-3273-Ref-929001215232 pdf 777.1 kB