United Kingdom - English

Philips MASTER, LEDspot, MR16, 35 W, GU5.3, 2700 K, 345 lm, CRI 80, 15000 h

CorePro LED spot ND4.4-35WMR16 827 36DUK

Product Description

MASTER, LEDspot, MR16, 35 W, GU5.3, 2700 K, 345 lm, CRI 80, 15000 h, 78 lm/W, EEL F, PF 0.6, RG1, IP20

Order code: 929002494699
Full order code: 871951430706301

Specifications

  • Cap base
    GU5.3
  • Nominal lifetime
    15,000 h
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Warranty period
    2 years

Downloads

Family

Product