United Kingdom - English

Philips CorePro, LED, PL-L, Mains, 528 mm, 24 W, 55W PL-L, 4000 K, 3400 lm, CRI 80, 30000 h

CorePro LED PLL Mains 24W 840 4P

Product Description

CorePro, LED, PL-L, Mains, 528 mm, 24 W, LED alternative to 55W PL-L, 4000 K, 3400 lm, CRI 80, 30000 h, 141 lm/W, EEL D, 2G11, Glass, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929003592902
Full order code: 872016915713200

Specifications

  • Cap base
    2G11
  • Nominal lifetime
    30,000 h
  • Switching Cycle
    200,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003592902 pdf 67.5 kB
Product information sheet
Product Information Sheet pdf 251.4 kB
Product leaflet
Localized commercial leaflet 929003592902 en_GB pdf 835.7 kB

Brochures

Installation instructions
Installation instructions pdf 1.4 MB

Visuals

Product-Photographs-929003592902_EU
Multiple assets
Product-Diagrams-929003592902_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LED PLL Mains 24W 840 4P IES 20.6 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LED-PLL-EM-Mains-16.5W-840-4P-COMF-6714366-Ref-929003592702 pdf 688.3 kB