United Kingdom - English

Philips CorePro, LED, PL-L, EM, 312 mm, 12 W, 24W PL-L, 3000 K, 1440 lm, CRI 80, 30000 h

CorePro LED PLL EM/Mains 12W 830 4P

Product Description

CorePro, LED, PL-L, EM, 312 mm, 12 W, LED alternative to 24W PL-L, 3000 K, 1440 lm, CRI 80, 30000 h, 120 lm/W, EEL E, 2G11, Glass, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929003592402
Full order code: 872016915703300

Specifications

  • Cap base
    2G11
  • Nominal lifetime
    30,000 h
  • Switching Cycle
    200,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Family

Product