United Kingdom - English

Philips CorePro, LED, PL-L, EM, 218 mm, 8 W, 18W PL-L, 3000 K, 960 lm, CRI 80, 30000 h

CorePro LED PLL EM/Mains 8W 830 4P

Product Description

CorePro, LED, PL-L, EM, 218 mm, 8 W, LED alternative to 18W PL-L, 3000 K, 960 lm, CRI 80, 30000 h, 120 lm/W, EEL E, 2G11, Glass, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929003592202
Full order code: 872016915699900

Specifications

  • Cap base
    2G11
  • Nominal lifetime
    30,000 h
  • Switching Cycle
    200,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003592202 pdf 66.8 kB
Product information sheet
Product Information Sheet pdf 250.2 kB
Product leaflet
Localized commercial leaflet 929003592202 en_GB pdf 859.0 kB

Brochures

Installation instructions
Installation instructions pdf 1.4 MB

Visuals

Product-Photographs-929003592202_EU
Multiple assets
Product-Diagrams-929003592202_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LED PLL EM/Mains 8W 830 4P IES 20.6 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LED-PLL-EM-Mains-16.5W-840-4P-COMF-6714366-Ref-929003592702 pdf 688.3 kB